1.1.9 USART Driver
The USART driver provides application ready routines to read and write data from/to the USART peripheral.
Key Features of USART Driver:
Supports multi-instance and multi-client mode
Provides data transfer events
It works in both Asynchronous and Synchronous modes of operation.
Features thread-safe functions for use in RTOS applications
Supports DMA transfers