1.2.6.7 SYS_DMA_CHANNEL Enum
C
The DMA Channels vary based on device family. Refer to the generated header file for the actual values.
Summary
This lists the set of channels available for data transfer using DMA.
Description
Lists the channels available for data transfer using DMA. The number of channels may vary based on the device.
Remarks
None.