1.1.10 Universal Synchronous/Asynchronous Receiver Transmitter (USART) Driver
The USART driver provides application ready routines to read and write data from/to the USART peripheral.
Key features of USART driver:
- Supports Multi-instance and Multi-client mode
- Provides data transfer events
- It works in both Asynchronous and Synchronous modes of operation
- Features thread-safe functions for use in RTOS applications
- Supports DMA transfers