1.1.8 SFDP Driver
1.1.8 Overview
The Serial Flash Discoverable Parameters (SFDP) driver provides a non-blocking interface to read, write, and erase JEDEC-compliant NOR Flash memory devices using SFDP for runtime discovery of Flash characteristics.
The driver uses the below peripheral library to interface with the SFDP Flash:
- QSPI Peripheral Library
- Supports both SPI mode and Quad IO mode
- SPI Peripheral Library
- Supports only SPI mode
- SQI Peripheral Library
- Supports Quad Lane mode and Single Lane mode
1.1.8 Key Features
- JEDEC Compliance: Supports multiple variants of JEDEC-compliant Flash devices
- Runtime Discovery: Discovers Flash parameters automatically using SFDP (JESD216)
- Single Instance: Supports a single instance of SFDP Flash and a single client to the driver
- Erase Operations: Supports Sector/Bulk/Chip Erase Operations
- Random Address Writes: Supports writes to random memory address within page boundaries
- Quad Mode Support: Automatically enables Quad IO mode if supported by the device
- Block Media Interface: The library interface is compliant to the block media interface expected by the Memory Driver, allowing running a file system on the Flash using the Memory Driver and File System Service
- Multi-Environment: Can be used in both Bare-Metal and RTOS environments
1.1.8 Device Support
The SFDP driver works with any JEDEC-compliant NOR Flash device that supports SFDP discovery. Device parameters are discovered at runtime, eliminating the need for device-specific initialization code.
Common supported devices include:
- Microchip SST26 series (SFDP enabled)
- Industry-standard JEDEC devices with SFDP support
- Custom devices with SFDP descriptor tables