1.3.2 I2C Bit Bang

The I2C Bit Bang library is a software library that implements the I2C Host mode serial communication standard.

The I2C Bit Bang library uses a timer peripheral to generate the I2C waveforms at the configured I2C clock speed.