1.3.4.1.17 MAC_PLC_DATA Struct
C
typedef struct
{
/* Pointer to MAC Tables */
MAC_PLC_TABLES *macPlcTables;
/* Callbacks */
MAC_PLC_HANDLERS macPlcHandlers;
/* State of the MAC PLC module */
MAC_PLC_STATE state;
/* PLC working band */
MAC_PLC_BAND plcBand;
/* Flag to indicate this object is in use */
bool inUse;
} MAC_PLC_DATA;Summary
Object used to keep any data required for the module.
Description
Contains status of module state machine, runtime variables, pointer to Mac Tables and callback definitions.
Field description:
- macPlcTables. Pointer to MAC PLC Tables structure.
- macPlcHandlers. Callbacks to invoke when signaling events.
- state. State of the MAC PLC module State Machine.
- plcBand. PLC working band.
- inUse. Flag to indicate this object is in use.
Remarks
None.