1.3.4.1.20 MAC_PLC_FRAME Struct
C
typedef struct
{
uint8_t *payload;
uint16_t payloadLength;
uint16_t fcs;
MAC_PLC_HEADER header;
uint8_t padLength;
} MAC_PLC_FRAME;Summary
Defines the fields of a MAC PLC Frame.
Description
This structure contains the fields which define a MAC PLC Frame.
Field description:
- payload. Pointer to buffer containing Payload.
- payloadLength. Number of bytes of the frame Payload.
- fcs. FCS (CRC16) for frame verification.
- header. MAC Header as defined in IEEE 802.15.4 2006.
- padLength. Length of needed padding to complete the frame.
Remarks
None.