1.4.3.20 PAL_PLC_HANDLERS Struct
C
typedef struct
{
PAL_PLC_DataIndication palPlcDataIndication;
PAL_PLC_CommStatusIndication palPlcCommStatusIndication;
PAL_PLC_TxConfirm palPlcTxConfirm;
PAL_PLC_RxParamsIndication palPlcRxParamsIndication;
PAL_PLC_MacSnifferIndication palPlcMacSnifferIndication;
} PAL_PLC_HANDLERS;
Summary
Defines the handlers required to manage the PLC PAL module.
Description
This data type defines the handlers required to manage the PLC PAL module.
Remarks
The handler palPlcMacSnifferIndication is only available if MAC sniffer is enabled in MCC of PLC PAL.