1.4.3.21 PAL_PLC_INIT Struct
C
typedef struct
{
// PLC PAL Handlers
PAL_PLC_HANDLERS macRtHandlers;
// G3 Phy band
MAC_RT_BAND macRtBand;
// Flag to indicate if MIB data should be reinitialized with the default values
bool initMIB;
} PAL_PLC_INIT;
Summary
Defines the data required to initialize the PLC PAL module.
Description
This data type defines the data required to initialize the PLC PAL module.
Remarks
None.