31.3.2.3 DAC as Source For Internal Peripherals
The analog output of the DAC is internally connected to both the AC and
the ADC and is available to these peripherals when the DAC is
enabled (ENABLE = ‘1’ in DACn.CTRLA). When the
DAC analog output is only being used internally, it is not
necessary to enable the pin output driver (i.e., OUTEN =
‘0’ in DACn.CTRLA is
acceptable).