Figure 37-29. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD = 1.8V)Figure 37-30. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD = 3.0V)Figure 37-31. I/O Pin Pull-Up Resistor Current vs.
Input Voltage (VDD = 5.0V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.