7.3.2.1 Device Revision ID Register
| Name: | REVID |
| Offset: | 0x01 |
| Reset: | [revision ID] |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| REVID[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
Bits 7:0 – REVID[7:0] Revision ID
0x00 = A, 0x01 = B, and so on.| Name: | REVID |
| Offset: | 0x01 |
| Reset: | [revision ID] |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| REVID[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
0x00 = A, 0x01 = B, and so on.The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.