30.5.7 MUXPOS

Name: MUXPOS
Offset: 0x06
Reset: 0x00
Property: -

Bit 76543210 
    MUXPOS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – MUXPOS[4:0] MUXPOS

This bit field selects which single-ended analog input is connected to the ADC. If these bits are changed during a conversion, the change will not take effect until this conversion is complete.

Value Name Description
0x00 AIN0 ADC input pin 0
0x01 AIN1 ADC input pin 1
0x02 AIN2 ADC input pin 2
0x03 AIN3 ADC input pin 3
0x04 AIN4 ADC input pin 4
0x05 AIN5 ADC input pin 5
0x06 AIN6 ADC input pin 6
0x07 AIN7 ADC input pin 7
0x08 AIN8 ADC input pin 8
0x09 AIN9 ADC input pin 9
0x0A AIN10 ADC input pin 10
0x0B AIN11 ADC input pin 11
0x1C DAC0 DAC0
0x1D INTREF Internal reference (from VREF peripheral)
0x1E TEMSENSE Temperature sensor
0x1F GND 0V (GND)
Other - Reserved