30.5.16 Window Comparator High Threshold
This register is the 16-bit high threshold for the digital comparator monitoring the ADCn.RES register. The ADC itself has a 10-bit output, RES[9:0], where the MSb is RES[9]. The data format in ADC and Digital Accumulation is 1’s complement, where 0x0000 represents the zero, and 0xFFFF represents the largest number (full scale).
The ADCn.WINHTH and ADCn.WINHTL register pair represents the 16-bit
value, ADCn.WINHT. The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01.
| Name: | WINHT |
| Offset: | 0x14 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WINHT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WINHT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – WINHT[15:8] Window Comparator High Threshold High Byte
This bit field holds the MSB of the 16-bit register.
Bits 7:0 – WINHT[7:0] Window Comparator High Threshold Low Byte
This bit field holds the LSB of the 16-bit register.