14.5.6 Synchronous User Channel n Input Selection
| Name: | SYNCUSERn |
| Offset: | 0x22 + n*0x01 [n=0..1] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SYNCUSER[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – SYNCUSER[7:0] Synchronous User Channel Selection
| SYNCUSERn | User Multiplexer | Description |
|---|---|---|
| 0 | TCA0 | Timer/Counter A |
| 1 | USART0 | USART |
| Value | Name |
|---|---|
0x0 | OFF |
0x1 | SYNCCH0 |
0x2 | SYNCCH1 |
Other | - |