14.5.5 Asynchronous User Channel n Input Selection
| Name: | ASYNCUSERn |
| Offset: | 0x12 + n*0x01 [n=0..10] |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ASYNCUSER[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – ASYNCUSER[7:0] Asynchronous User Channel Selection
| ASYNCUSERn | User Multiplexer | Description |
|---|---|---|
| 0 | TCB0 | Timer/Counter B 0 |
| 1 | ADC0 | ADC 0 |
| 2 | CCL_LUT0EV0 | CCL LUT0 Event 0 |
| 3 | CCL_LUT1EV0 | CCL LUT1 Event 0 |
| 4 | CCL_LUT0EV1 | CCL LUT0 Event 1 |
| 5 | CCL_LUT1EV1 | CCL LUT1 Event 1 |
| 6 | TCD0_EV0 | Timer Counter D 0 Event 0 |
| 7 | TCD0_EV1 | Timer Counter D 0 Event 1 |
| 8 | EVOUT0 | Event OUT 0 |
| 9 | EVOUT1 | Event OUT 1 |
| 10 | EVOUT2 | Event OUT 2 |
| Value | Name |
|---|---|
0x0 | OFF |
0x1 | SYNCCH0 |
0x2 | SYNCCH1 |
0x3 | ASYNCCH0 |
0x4 | ASYNCCH1 |
0x5 | ASYNCCH2 |
0x6 | ASYNCCH3 |
Other | - |