23.12.7 Clock Selection

Name: CLKSEL
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
       CLKSEL[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – CLKSEL[1:0] Clock Select

Writing these bits select the source for the RTC clock (CLK_RTC).

Value Name Description
0x0 INT32K 32.768 kHz from OSCULP32K
0x1 INT1K 1.024 kHz from OSCULP32K
0x2 TOSC32K 32.768 kHz from XOSC32K or external clock from TOSC1
0x3 EXTCLK External clock from EXTCLK pin