23.12.2 Status

Name: STATUS
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
     CMPBUSYPERBUSYCNTBUSYCTRLABUSY 
Access RRRR 
Reset 0000 

Bit 3 – CMPBUSY Compare Synchronization Busy

This bit is ‘1’ when the RTC is busy synchronizing the Compare (RTC.CMP) register in the RTC clock domain.

Bit 2 – PERBUSY Period Synchronization Busy

This bit is ‘1’ when the RTC is busy synchronizing the Period (RTC.PER) register in the RTC clock domain.

Bit 1 – CNTBUSY Counter Synchronization Busy

This bit is ‘1’ when the RTC is busy synchronizing the Count (RTC.CNT) register in the RTC clock domain.

Bit 0 – CTRLABUSY Control A Synchronization Busy

This bit is ‘1’ when the RTC is busy synchronizing the Control A (RTC.CTRLA) register in the RTC clock domain.