15.3.4 Control D
| Name: | CTRLD |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCB0 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – TCB0 TCB0 Output
Write this bit to '1' to select the alternative
output pin for 16-bit timer/counter B 0.
| Name: | CTRLD |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCB0 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Write this bit to '1' to select the alternative
output pin for 16-bit timer/counter B 0.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.