15.3.3 Control C
| Name: | CTRLC |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCA05 | TCA04 | TCA03 | TCA02 | TCA01 | TCA00 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – TCA05 TCA0 Waveform Output 5
Write this bit to '1' to select the alternative output pin for TCA0 waveform output 5 in Split mode.
Not applicable when TCA is in Normal mode.
Bit 4 – TCA04 TCA0 Waveform Output 4
Write this bit to '1' to select the alternative output pin for TCA0 waveform output 4 in Split mode.
Not applicable when TCA is in Normal mode.
Bit 3 – TCA03 TCA0 Waveform Output 3
Write this bit to '1' to select the alternative output pin for TCA0 waveform output 3 in Split mode.
Not applicable when TCA is in Normal mode.
Bit 2 – TCA02 TCA0 Waveform Output 2
Write this bit to '1' to select the alternative output pin for TCA0 waveform output 2.
In Split Mode, this bit controls output from low byte compare channel 2.
Bit 1 – TCA01 TCA0 Waveform Output 1
Write this bit to '1' to select the alternative output pin for TCA0 waveform output 1.
In Split mode, this bit controls output from low byte compare channel 1.
Bit 0 – TCA00 TCA0 Waveform Output 0
Write this bit to '1' to select the alternative output pin for TCA0 waveform output 0.
In Split mode, this bit controls output from low byte compare channel 0.