17.5.5 VLM Interrupt FlagsName: INTFLAGSOffset: 0x0AReset: 0x00Property: -Bit 76543210 VLMIF Access R/W Reset 0 Bit 0 – VLMIF VLM Interrupt Flag This flag is set when a trigger from the VLM is given, as configured by the VLMCFG bit in the BOD.INTCTRL register. The flag is only updated when the BOD is enabled.
Bit 0 – VLMIF VLM Interrupt Flag This flag is set when a trigger from the VLM is given, as configured by the VLMCFG bit in the BOD.INTCTRL register. The flag is only updated when the BOD is enabled.