28.3.4 Sleep Mode Operation
Writing the Run In Standby (RUNSTDBY) bit
            in the CCL.CTRLA register to ‘1’ will allow the selected clock source
            to be enabled in Standby sleep mode.
If RUNSTDBY is ‘0’, the
            peripheral clock will be disabled in Standby sleep mode. If the filter, edge detector,
            and/or sequencer are enabled, the LUT output will be forced to ‘0’ in
            Standby sleep mode. In Idle sleep mode, the truth table decoder will continue the
            operation, and the LUT output will be refreshed accordingly, regardless of the RUNSTDBY
            bit.
If the CLKSRC bit in the CCL.LUTnCTRLA register is written to ‘1’, the
            LUTn-TRUTHSEL[2] will always clock the filter, edge detector, and Sequencer block. The
            availability of the LUTn-TRUTHSEL[2] clock in sleep modes will depend on the sleep
            settings of the peripheral used.