28.3.3 Events

The CCL can generate the following output event:

  • LUTnOUT: Look-up Table Output Value

The CCL can take the following actions on an input event:

  • INx: The event is used as input for the truth table