29.5.2 MUX Control A

ACn.MUXCTRLA controls the analog comparator MUXes.
Name: MUXCTRLA
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
 INVERT  MUXPOS[1:0] MUXNEG[1:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – INVERT Invert AC Output

Writing a ‘1’ to this bit enables inversion of the output of the AC. This effectively inverts the input to all the peripherals connected to the signal and affects the internal status signals.

Bits 4:3 – MUXPOS[1:0] Positive Input MUX Selection

Writing to this bit field selects the input signal to the positive input of the AC.
ValueNameDescription
0x0AINP0Positive pin 0
0x0AINP1(1)Positive pin 1
Other-Reserved
Note:
  1. Not all pins of a port are available on devices with low pin counts. Check the Pinout Diagram and/or the I/O Multiplexing table for details.

Bits 1:0 – MUXNEG[1:0] Negative Input MUX Selection

Writing to this bit field selects the input signal to the negative input of the AC.
ValueNameDescription
0x0AINN0Negative pin 0
0x1AINN1(1)Negative pin 1
0x2VREFVoltage Reference
0x3DACDAC output
Note:
  1. Not all pins of a port are available on devices with low pin counts. Check the Pinout Diagram and/or the I/O Multiplexing table for details.