31.2.3.2 I/O Lines and Connections
Using the I/O lines of the peripheral requires configuration of the I/O pins.
| Instance | Signal | I/O Line | Peripheral Function | 
|---|---|---|---|
| DAC0 | OUT | PA6 | A | 
The DAC0 has one analog output pin (OUT) that must be configured before it can be used.
A DAC is also internally connected to the AC and the ADC. To use this internal OUT as input, both output and input must be configured in their respective registers.