29.3.5 Sleep Mode Operation
In Idle sleep mode, the AC will continue to operate as normal.
In Standby sleep mode, the AC is disabled by default. If the Run in Standby
         Mode (RUNSTDBY) bit in the Control A (ACn.CTRLA) register is written to
         ‘1’, the AC will continue to operate, but the Status register will not be
         updated, and no interrupts are generated if no other modules request the CLK_PER, but
         events and the pad output will be updated.
In Power-Down sleep mode, the AC and the output to the pad are disabled.