33.5.8 ADPCH

ADC Positive Channel Selection Register
Name: ADPCH
Offset: 0x1D1F

Bit 76543210 
   PCH[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – PCH[5:0] ADC Positive Input Channel Selection

Table 33-6. ADC Positive Input Channel Selections
PCH ADC Positive Channel Input
111111 Fixed Voltage Reference (FVR) Buffer 2(1)
111110 Fixed Voltage Reference (FVR) Buffer 1(1)
111101DAC2OUT
111100DAC1OUT
111011 Temperature Indicator(2)
111010 VSS (Analog Ground)
111001-011000Reserved. No channel connected.
010111RC7(3)
010110RC6(3)
010101RC5(4)
010100RC4(4)
010011RC3(4)
010010RC2(4)
010001RC1(4)
010000RC0(4)
001111RB7(3)
001110RB6(3)
001101RB5(3)
001100RB4(3)
001011-000110 Reserved. No channel connected.
000101RA5
000100RA4
000011ADCG1
000010RA2
000001RA1
000000RA0
Note:
  1. Refer to the “Fixed Voltage Reference Module” chapter for more details.
  2. Refer to the “Temperature Indicator Module” chapter for more details.
  3. 20-pin devices only.
  4. 14/20-pin devices only.