33.5 ADCGxC
Note: 
            Refer to the “Pin Allocation Table” for details about available pins per port.
         
| Name: | ADCGxC | 
| Offset: | 0x1D30 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CGC7 | CGC6 | CGC5 | CGC4 | CGC3 | CGC2 | CGC1 | CGC0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |