33.5.17 ADPREV
Note:
- If PSIS =
0, ADPREV is formatted the same way as ADRES is, depending on the FM bits. - The individual bytes in this
multibyte register can be accessed with the following register names:
- ADPREVH: Accesses ADPREV[15:8]
- ADPREVL: Accesses ADPREV[7:0].
| Name: | ADPREV |
| Offset: | 0x1D1B |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PREV[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PREV[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – PREV[15:0] Previous ADC Result
| Value | Name | Description |
|---|---|---|
| n | PSIS = 1 | n = ADFLTR value at the start of current ADC conversion |
| n | PSIS = 0 | n = ADRES at the start of current ADC conversion(1) |