24.10.5 TxCLKCON
| Name: | TxCLKCON |
| Offset: | 0x0390,0x0396 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CS[3:0] Timer Clock Source Selection
| CS | Clock Source | |
|---|---|---|
| Timer2 | Timer4 | |
1111 | CLC4_OUT | |
1110 | CLC3_OUT | |
1101 | CLC2_OUT | |
1100 | CLC1_OUT | |
1011 | ZCD_OUT | |
1010 | NCO1_OUT | |
1001 | CLKR_OUT | |
1000 | EXTOSC | |
0111 | SOSC | |
0110 | MFINTOSC (32 kHz) | |
0101 | MFINTOSC (500 kHz) | |
0100 | LFINTOSC | |
0011 | HFINTOSC | |
0010 | FOSC | |
0001 | FOSC/4 | |
0000 | Pin selected by T2INPPS | Pin selected by T4INPPS |