24.10.6 TxRST
| Name: | TxRST |
| Offset: | 0x0391,0x0397 |
Timer External Reset Signal Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RSEL[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – RSEL[4:0] External Reset Source Selection
| RSEL | Reset Source | |
|---|---|---|
| TMR2 | TMR4 | |
11111-10101 | Reserved | |
10100 | CLC4_OUT | |
10011 | CLC3_OUT | |
10010 | CLC2_OUT | |
10001 | CLC1_OUT | |
10000 | ZCD_OUT | |
01111 | C2_OUT | |
01110 | C1_OUT | |
01101-01010 | Reserved | |
01001 | PWM2S1P2_OUT | |
01000 | PWM2S1P1_OUT | |
00111 | PWM1S1P2_OUT | |
00110 | PWM1S1P1_OUT | |
00101 | CCP2_OUT | |
00100 | CCP1_OUT | |
00011 | Reserved | |
00010 | TMR4_Postscaled_OUT | Reserved |
00001 | Reserved | TMR2_Postscaled_OUT |
00000 | Pin selected by T2INPPS | Pin selected by T4INPPS |