24.10 Register Definitions: Timer2 Control
Long bit name prefixes for the Timer2 peripherals are shown in the table below. Refer to the “Long Bit Names” section of the “Register and Bit Naming Conventions” chapter for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| Timer2 | T2 |
| Timer4 | T4 |
Important: References to module
Timer2 apply to all the even numbered timers on this device (Timer2, Timer4, etc.).