2 Restoring the PDS-204GCO/AC Unit to Factory Default
This section describes the following two scenarios:
- Restoring the unit to complete factory default (including IP) without knowing the unit IP, username, or password
- Restoring the unit to factory default from within the unit web interface, after successful log in to the unit