1.2 Included Header Files
The xc.h header file allows code in the source file to access
compiler-specific or device-specific features. Based on your selected device, the
compiler sets macros that allow xc.h to vector to the correct
device-specific header file. Do not include a device-specific header in your code or
your code will not be portable.
The stdint.h header file defines fixed-size integer types. For example,
uint8_t is an unsigned 8-bit integer.
These and other header files can be found in the MPLAB XC8 installation directory in the
pic/include subdirectory.