6.10.4.7 Boot End
The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
| Name: | BOOTEND |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BOOTEND[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – BOOTEND[7:0] Boot Section End
0x00
defines the whole Flash as the BOOT section. When both FUSE.APPEND and FUSE.BOOTEND
are 0x00, the entire Flash is the BOOT section.