16.5 Types of Hardware Triggers
The DMA has two different trigger inputs, the source trigger and the abort trigger. Each of these trigger sources is user configurable using the DMAnSIRQ and DMAnAIRQ registers.
Based on the source selected for each trigger, there are two types of
            requests that can be sent to the DMA:
    - Edge triggers
- Level triggers