39.3.1 FVRCON
Important: This
                register is shared between the Fixed Voltage Reference (FVR) module and the
                temperature indicator module.
Note: 
                
- This output goes to the DAC and comparator modules and to the ADC module as an input channel only.
- This output goes to the ADC module as a reference and as an input channel.
- Fixed Voltage Reference output cannot exceed VDD.
| Name: | FVRCON | 
| Address: | 0x3D7 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | RDY | TSEN | TSRNG | CDAFVR[1:0] | ADFVR[1:0] | ||||
| Access | R/W | R | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | q | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – EN Fixed Voltage Reference Enable
| Value | Description | 
|---|---|
| 1 | Enables module | 
| 0 | Disables module | 
Bit 6 – RDY Fixed Voltage Reference Ready Flag
| Value | Description | 
|---|---|
| 1 | Fixed Voltage Reference output is ready for use | 
| 0 | Fixed Voltage Reference output is not ready for use or not enabled | 
Bit 5 – TSEN Temperature Indicator Enable
| Value | Description | 
|---|---|
| 1 | Temperature Indicator is enabled | 
| 0 | Temperature Indicator is disabled | 
Bit 4 – TSRNG Temperature Indicator Range Selection
| Value | Description | 
|---|---|
| 1 | VOUT = 3VT (High Range) | 
| 0 | VOUT = 2VT (Low Range) |