The POL bit inverts
the OUT bit
relative to the current source and sink output. When the POL bit is set, an OUT high
indicates that the current source is active, and a low output indicates that the current
sink is active. The POL bit affects the ZCD interrupts.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.