34.4 Output Polarity Control
The last stage in the NCO module is the output polarity. The POL bit selects the output polarity. The active level of the Pulse Frequency mode is high true when the POL bit is cleared.
Changing the polarity while the interrupts are enabled will cause an interrupt for the resulting output transition.
The NCO output signal (NCOx_out) is available by internal routing to several other peripherals.