19.13 MCLR/VPP/RE3 Pin
The MCLR/VPP pin is an input-only pin. Its operation is
            controlled by the MCLRE Configuration bit. When selected as a PORT pin (MCLRE =
                0), it functions as a digital input-only pin; as such, it does not
            have TRISx and LATx bits associated with its operation. Otherwise, it functions as the
            device’s Master Clear input. In either configuration, the
                MCLR/VPP pin also functions as the programming
            voltage input pin during high-voltage programming.
The MCLR/VPP pin is a
            read-only bit and will read ‘1’ when MCLRE =
                1 (i.e., Master Clear enabled).
The MCLR/VPP pin has an
            individually controlled internal weak pull-up. When set, the corresponding WPU bit
            enables the pull-up. When the MCLR/VPP pin is
            configured as MCLR (MCLRE = 1 and LVP = 0) or configured for Low-Voltage Programming (MCLRE = x
            and LVP = 1), the pull-up is always enabled, and
            the WPU bit has no effect.