8.9.1 ICSPLOCK
Note:
- This register can only be accessed
by software that was programmed into the device boot block prior to the
Programming and Debugging Interface Disable (PDID) feature being activated
(ICSPDIS =
0
). - Refer to the Enhanced Code Protection section of the "Device Configuration" chapter for more information.
Name: | ICSPLOCK |
Address: | 0x0038 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LOCK[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |