30.5.2 CCPxCAP
| Name: | CCPxCAP |
| Address: | 0x343,0x347 |
Capture Trigger Input Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CTS[3:0] Capture Trigger Input Selection
| CTS Value | Source |
|---|---|
1111-1101 |
Reserved |
1100 |
PORTW IOC Interrupt |
1011 |
CLC8_OUT |
1010 |
CLC7_OUT |
1001 |
CLC6_OUT |
1000 |
CLC5_OUT |
0111 |
CLC4_OUT |
0110 |
CLC3_OUT |
0101 |
CLC2_OUT |
0100 |
CLC1_OUT |
0011 |
IOC Interrupt |
0010 |
CMP2_OUT |
0001 |
CMP1_OUT |
0000 |
Pin selected by CCPxPPS |