37.5.14 I2CxBTOC
| Name: | I2CxBTOC |
| Address: | 0x29E, 0x2B5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BTOC[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – BTOC[3:0] Bus Time-Out Clock Source Selection
| BTOC | Selection |
|---|---|
1111 |
SOSC |
0111 |
MFINTOSC (31.25 kHz) |
0110 |
LFINTOSC |
0101 |
TU16B_OUT |
0100 |
TU16A_OUT |
0011 |
TMR6_postscaled |
0010 |
TMR4_postscaled |
0001 |
TMR2_postscaled |
0000 |
Reserved |