14.6 RESET Instruction
A 
    RESET instruction will
            cause a device Reset. The RI bit will be set to ‘0’. See Determining the Cause of a Reset for default conditions after a
                RESET instruction has occurred.