21.7.3 IOCxP
Important:
- If MCLRE =
1
or LVP =1
, the MCLR pin port functionality is disabled and IOC on that pin is not available - Refer to the “Pin Allocation Table” for details about pins with configurable IOC per port
Name: | IOCxP |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IOCxP7 | IOCxP6 | IOCxP5 | IOCxP4 | IOCxP3 | IOCxP2 | IOCxP1 | IOCxP0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – IOCxPn Interrupt-on-Change Positive Edge Enable
Value | Description |
---|---|
1 |
Interrupt-on-change enabled on the IOCx pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Rising edge interrupt-on-change disabled for the associated pin. |