42.2 Ratiometric Output Level
The DAC output value is derived using a resistor ladder with each end of the ladder tied to a positive and negative voltage reference input source. If the voltage of either input source fluctuates, a similar fluctuation will result in the DAC output value.
The value of the individual resistors within the ladder can be found in the “Electrical Specifications” chapter for each respective device.