2.5 Enable/Disable Code Coverage
By default, Code Coverage is disabled. To enable code coverage, complete the following steps:
To open the Project Properties dialog, select Tools>Analysis>Code Coverage or you can right click on the name of your project in the Projects window and select “Properties.”
- Click on "Analysis" under Categories.
- Under the Option categories (General) select your choice for "Code Coverage Instrumentation." Selections differ for each MPLAB XC compiler (see the table below).
| MPLAB XC C Compiler | Enable Options | Description |
|---|---|---|
| XC8 | Disable | Disable code coverage. |
| Enable | Enable code coverage. | |
| XC16 | Disable | Disable code coverage. |
| Enable Near memory | Use Near RAM space for code coverage instrumentation (recommended). If there is a link error, then select Far. | |
| Enable Far memory | Use Far RAM space for code coverage instrumentation. | |
| XC32 | Disable | Disable code coverage. |
| Enable | Enable code coverage. |