1 Features

  • SAM9X75 System-in-Package including:
    • ARM926EJ-S Arm Thumb processor-based SAM9X75 MPU running up to 800 MHz
    • Up to 2-Gbit DDR3L or 512-Mbit DDR2 SDRAM
  • Up to 4-Gbit NAND Flash Memory
  • 64-Mbit Serial Quad I/O Flash Memory (SST26VF064BEUIT-104I/MF) with Embedded EUI-48™ and EUI-64™ MAC Addresses

  • On-Board Power Management Unit (MCP16502TAB-E/S8B)
  • Gigabit Ethernet Transceiver (LAN8840T-V/PSA)
  • 24-MHz Crystal Oscillator for microprocessor main clock generation
  • 25-MHz Crystal Oscillator and 125-MHz MEMS Oscillator (DSC1501MI2A-125.0000) for Ethernet clock generation
  • 32.768-kHz Crystal Oscillator for slow clock generation
  • One High-Speed USB Device, three High-Speed USB Hosts with dedicated on-chip transceivers
  • Shutdown and Reset Control Pins
  • Up to 67 I/Os
  • Independent Power Supplies available for SD Cards, RGB LCD, LVDS Display, Camera Sensor and Backup depending on voltage domains
  • Operational Conditions:
    • Main operating voltage: 3.3V to 5.5V ±5%
    • Module ambient temperature range (TA) range: –40°C to +85°C
  • Package:
    • 35x30 mm 174-pin 0.65 mm Pad Pitch Module, manually solderable for prototyping