4 Reference Documents

The following reference data sheets are available.

Document TitleAvailableLiterature No.
SAM9X75 SiPwww.microchip.comDS60001827
LAN8840 www.microchip.comDS00004727
DSC150X www.microchip.comDS20006516
SST26VF064BEUI www.microchip.comDS20006138
MCP16502 www.microchip.comDS20006275
MX30LF2G28AD-XKI(1)www.mxic.com.twPM2579
MT29F2G08ABAEAH4-IT:G(1)www.micron.com
MX30LF4G28AD-XKI(2)www.mxic.com.twPM2579
MT29F4G08ABAFAH4-IT:F(2)www.micron.com
Note:
  1. 2-Gbit NAND Flash memory
  2. 4-Gbit NAND Flash memory