5 Description

The SAM9X75 SOM Series is a high-performance System-On-Module series based on the ultra-low power ARM926EJ-S CPU-based embedded microprocessor (MPU) SAM9X75. The SAM9X75 SOM Series is certified for industrial operating conditions over the [-40°C to 85°C] industrial ambient temperature range.

The SAM9X75 SOM Series operates at a maximum CPU operating frequency of 800 MHz and a maximum bus speed of 266 MHz and offers the following features:
  • DDRx SDRAM memory with one of the following configurations:
    • 512-Mbit DDR2 SDRAM memory size (SAM9X75D5M-I/4TB)
    • 1-Gbit DDR3L SDRAM memory size (SAM9X75D1G-I/4TB)
    • 2-Gbit DDR3L SDRAM memory size (SAM9X75D2G-I/4TB)
  • 8-bit NAND Flash memory with one of the following configurations:
    • 2-Gbit memory size (MX30LF2G28AD-XKI or MT29F2G08ABAEAH4-IT:G)(1)
    • 4-Gbit memory size (MX30LF4G28AD-XKI or MT29F4G08ABAFAH4-IT:F)(2)
    Note: A version with no NAND Flash memory is also available.(3)
  • 64 Mbits of Serial Quad I/O (SQI) Flash memory with EUI (SST26VF064BEUIT-104I/MF)
  • A Gigabit Ethernet transceiver (LAN8840T-V/PSA)

The SAM9X75 SOM Series device is a 35x30 mm 174-pin 0.65 mm Pad Pitch Module.

The device offers an extensive peripheral set, system control and up to 67 I/Os featuring:

  • Up to 12 Flexible Serial Communication Controllers (FLEXCOM)
    • Universal Synchronous Asynchronous Receiver Transceiver (USART)
    • Two-Wire Interface (TWI)
    • Serial Peripheral Interface (SPI)
  • Up to six 12-bit ADC inputs, with a maximum of 1-Msps conversion rate
  • Up to two CAN(FD) interfaces compliant with CAN Protocol version 2.0 Part A, B and ISO 11898-1
  • Up to two SDMMC interfaces (MultiMedia Card/e.MMC) compliant with Specification V4.51, SD Memory Card Specification V3.0 and SDIO Specification V3.0
  • Up to four PWM interfaces
  • Serial interfaces such as SSC and I²S
  • 4-lane LVDS or MIPI DSI® interface
  • 4-lane CSI-2 camera interface
  • Half-bridge class-D stereo
Note:
  1. Only available with 1-Gbit DDR3L SDRAM memory size (SAM9X75D1G-I/4TB).
  2. Only available with 2-Gbit DDR3L SDRAM memory size (SAM9X75D2G-I/4TB).
  3. Only available with 512-Mbit DDR2 SDRAM memory size (SAM9X75D5M-I/4TB).